*********************************************************** * * PBHV9414Z * * Nexperia * * High voltage low VCEsat PNP Transistor * IC = 4 A * VCEO = 140 V * hFE = typ. 150 @ 5V/1000mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2,4: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 51/2013 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT PBHV9414Z 1 2 3 Q1 1 2 3 MAIN 0.6671 Q2 11 2 3 MAIN 0.3329 RQ 1 11 4.419 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 6.599E-013 + NF = 0.9839 + ISE = 1.438E-013 + NE = 1.423 + BF = 185 + IKF = 5.5 + VAF = 48.75 + NR = 0.9854 + ISC = 5.505E-014 + NC = 1.179 + BR = 17 + IKR = 8.492 + VAR = 21.49 + RB = 3.5 + IRB = 0.003 + RBM = 1.6 + RE = 0.04181 + RC = 0.001182 + XTB = 1.801 + EG = 1.11 + XTI = 6.68 + CJE = 1.12E-009 + VJE = 0.6938 + MJE = 0.3833 + TF = 8.8E-010 + XTF = 6 + VTF = 5 + ITF = 0.2 + PTF = 0 + CJC = 1.678E-010 + VJC = 0.647 + MJC = 0.4537 + XCJC = 1 + TR = 1.85E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .MODEL DIODE D + IS = 4.495E-013 + N = 1.034 + BV = 1000 + IBV = 0.001 + RS = 136.4 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *