*********************************************************** * * PBHV9215Z * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 2 A * VCEO = 150 V * hFE = min. 100 typ. 180 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 34/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV9215Z 1 2 3 Q1 1 2 3 PBHV9215Z D1 1 2 DIODE * .MODEL PBHV9215Z PNP + IS = 3.757E-013 + NF = 0.9855 + ISE = 6.028E-014 + NE = 1.443 + BF = 173 + IKF = 0.23 + VAF = 5.7 + NR = 0.9859 + ISC = 1.835E-013 + NC = 1.248 + BR = 21.78 + IKR = 0.78 + VAR = 76 + RB = 10 + IRB = 4.4E-005 + RBM = 1.07 + RE = 0.03189 + RC = 0.01839 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.404E-010 + VJE = 0.7514 + MJE = 0.3856 + TF = 1.25E-009 + XTF = 50 + VTF = 5 + ITF = 1 + PTF = 0 + CJC = 1.35E-010 + VJC = 0.6553 + MJC = 0.4659 + XCJC = 1 + TR = 1.1E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 8.475E-014 + N = 0.9575 + BV = 1000 + IBV = 0.001 + RS = 676.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *