********************************************************** * * PBHV9115TLH * * Nexperia * * High voltage BISS-transistor PNP * IC = 1 A * VCEO = 150 V * hFE = 70 - 300 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 49/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices * .SUBCKT PBHV9115TLH 1 2 3 Q1 1 2 3 MAIN 0.4854 Q2 11 2 3 MAIN 0.5146 RQ 1 11 17.66 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 7.053E-014 + NF = 0.9886 + ISE = 1.931E-014 + NE = 1.339 + BF = 151 + IKF = 2.424 + VAF = 74.41 + NR = 0.9878 + ISC = 2.563E-014 + NC = 1.234 + BR = 11 + IKR = 0.7298 + VAR = 113.2 + RB = 15 + IRB = 0.000295 + RBM = 3.4 + RE = 0.08215 + RC = 0.003312 + XTB = 1.702 + EG = 1.11 + XTI = 8.409 + CJE = 2.009E-010 + VJE = 0.7338 + MJE = 0.3699 + TF = 1.5E-009 + XTF = 80 + VTF = 2 + ITF = 2.4 + PTF = 0 + CJC = 5.514E-011 + VJC = 0.6395 + MJC = 0.4484 + XCJC = 1 + TR = 2.25E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 1.251E-013 + N = 1.013 + BV = 1000 + IBV = 0.001 + RS = 854.7 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *