*********************************************************** * * PBHV9115T * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 1 A * VCEO = 150 V * hFE = min. 100 typ. 220 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 25/2011 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBHV9115T 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 9.036E-014 + NF = 0.9292 + ISE = 9.099E-015 + NE = 1.173 + BF = 270 + IKF = 0.04 + VAF = 5 + NR = 0.9327 + ISC = 4.6E-014 + NC = 1.194 + BR = 12 + IKR = 1.3 + VAR = 26 + RB = 19 + IRB = 0.005 + RBM = 0.7207 + RE = 0.01092 + RC = 0.05903 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.794E-010 + VJE = 0.7684 + MJE = 0.3928 + TF = 1.4E-009 + XTF = 80 + VTF = 2 + ITF = 2.4 + PTF = 0 + CJC = 5.058E-011 + VJC = 0.1206 + MJC = 0.3 + XCJC = 1 + TR = 2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *