*********************************************************** * * PBHV9050T_Q * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 0,5 A * VCEO = 500 V * hFE = 160 @ 10V/50mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 30/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV9050T_Q 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 8.167E-014 + NF = 0.9707 + ISE = 3.986E-014 + NE = 1.399 + BF = 158 + IKF = 0.007 + VAF = 8 + NR = 0.965 + ISC = 1.307E-012 + NC = 1.143 + BR = 11 + IKR = 0.5 + VAR = 81 + RB = 12.3 + IRB = 0.000232 + RBM = 1.45 + RE = 0.137 + RC = 0.341 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.993E-010 + VJE = 0.749 + MJE = 0.3789 + TF = 1.1E-009 + XTF = 30 + VTF = 20 + ITF = 1.5 + PTF = 0 + CJC = 3.453E-011 + VJC = 0.5 + MJC = 0.4589 + XCJC = 1 + TR = 8E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.6 .MODEL DIODE D + IS = 1.111E-014 + N = 0.7473 + BV = 1000 + IBV = 0.001 + RS = 1254 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *