*********************************************************** * * PBHV9040X * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 0,25 A * VCEO = 400 V * hFE = min. 100 typ. 200 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * Package Pin 4: Collector * * Extraction date (week/year): 49/2007 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBHV9040X 1 2 3 Q1 1 2 3 MAIN * .MODEL MAIN PNP + IS = 2.884E-013 + NF = 1 + ISE = 9.5E-015 + NE = 1.15 + BF = 483.3 + IKF = 0.004232 + VAF = 11.55 + NR = 1 + ISC = 2.271E-012 + NC = 1.22 + BR = 50 + IKR = 0.04402 + VAR = 25 + RB = 31.96 + IRB = 0.0002596 + RBM = 0.32 + RE = 0.103 + RC = 0.249 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.801E-010 + VJE = 0.7633 + MJE = 0.3913 + TF = 1.6E-009 + XTF = 300 + VTF = 5 + ITF = 2.7 + PTF = 0 + CJC = 3.619E-011 + VJC = 0.102 + MJC = 0.3 + XCJC = 1 + TR = 2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *