*********************************************************** * * PBHV9040T * * Nexperia * * High voltage PNP bipolar Transistor * IC = 250 mA * VCEO = 400 V * hFE = typ. 200 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning! * Package: SOT 23 * * Package Pin 1 : base * Package Pin 2 : Emitter * Package Pin 3 : collector * * * Extraction date (week/year): 36/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBHV9040T 1 2 3 Q1 1 2 3 MAIN 0.5607 Q2 11 2 3 MAIN 0.4393 RQ 1 11 131.9 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 4.955E-014 + NF = 0.923 + ISE = 5.034E-015 + NE = 1.152 + BF = 150 + IKF = 0.0834 + VAF = 33.51 + NR = 0.9202 + ISC = 1.559E-012 + NC = 1.703 + BR = 4.334 + IKR = 0.611 + VAR = 25 + RB = 10 + IRB = 0.00025 + RBM = 4.5 + RE = 0.02843 + RC = 0.06427 + XTB = 1.571 + EG = 1.11 + XTI = 0.23 + CJE = 2.082E-010 + VJE = 0.7359 + MJE = 0.3698 + TF = 1.75E-009 + XTF = 360 + VTF = 5 + ITF = 1.898 + PTF = 0 + CJC = 3.971E-011 + VJC = 0.5371 + MJC = 0.4399 + XCJC = 1 + TR = 5E-007 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9183 .MODEL DIODE D + IS = 8.275E-013 + N = 1.097 + BV = 1000 + IBV = 0.001 + RS = 261 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *