********************************************************** * * PBHV8560Z * * Nexperia * * High voltage (BISS) NPN Transistor * IC = 0,5 A * VCEO = 600 V * hFE = typ. 135 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 01/2015 * Spicemodel includes temperature dependency * ********************************************************** *nt# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8560Z 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 5.497E-014 + NF = 0.9801 + ISE = 1.963E-014 + NE = 1.5 + BF = 105 + IKF = 0.07471 + VAF = 28.42 + NR = 0.9805 + ISC = 5.582E-015 + NC = 1.183 + BR = 12 + IKR = 2.173 + VAR = 234.4 + RB = 7 + IRB = 1E-006 + RBM = 6 + RE = 0.0911 + RC = 0.07938 + XTB = 0.9976 + EG = 1.11 + XTI = 2.993 + CJE = 8.606E-010 + VJE = 0.6814 + MJE = 0.3279 + TF = 2.474E-009 + XTF = 85.11 + VTF = 2.466 + ITF = 0.5434 + PTF = 0 + CJC = 4.489E-011 + VJC = 0.4209 + MJC = 0.4769 + XCJC = 1 + TR = 9E-005 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 3.427E-013 + N = 1.008 + BV = 1000 + IBV = 0.001 + RS = 686.7 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *