********************************************************** * * PBHV8550X * * Nexperia * * High voltage / low VCEsat NPN Transistor * IC = 150 mA * VCEO = 500 V * hFE = typ. 100 @ 10V/30mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 08/2020 * Spicemodel includes temperature dependency * ********************************************************** *jw# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8550X 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.151E-14 + NF = 0.9961 + ISE = 1.171E-14 + NE = 1.35 + BF = 97 + IKF = 0.03937 + VAF = 37.12 + NR = 0.9973 + ISC = 1.665E-14 + NC = 1.365 + BR = 8.823 + IKR = 1.231 + VAR = 234.4 + RB = 4.8 + IRB = 0.00013 + RBM = 13 + RE = 0.004369 + RC = 0.1195 + XTB = 1.495 + EG = 1.11 + XTI = 4.39 + CJE = 2.375E-10 + VJE = 0.6833 + MJE = 0.3251 + TF = 2.2E-09 + XTF = 100 + VTF = 3.5 + ITF = 0.25 + PTF = 0 + CJC = 1.597E-11 + VJC = 0.4 + MJC = 0.363 + XCJC = 1 + TR = 2.7E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 3.427E-13 + N = 1.008 + BV = 1000 + IBV = 0.001 + RS = 1320 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *