*********************************************************** * * PBHV8540X * * Nexperia * * High voltage (BISS) NPN Transistor * IC = 0,5 A * VCEO = 400 V * hFE = min. 100 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * Package Pin 4: Collector * * Extraction date (week/year): 25/2022 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8540X 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 1.032E-13 + NF = 0.9506 + ISE = 3.006E-15 + NE = 1.216 + BF = 181 + IKF = 0.02063 + VAF = 20.33 + NR = 0.9591 + ISC = 9.069E-15 + NC = 1.415 + BR = 9 + IKR = 1.725 + VAR = 234.4 + RB = 6 + IRB = 8E-05 + RBM = 14 + RE = 0.009133 + RC = 0.128 + XTB = 1.228 + EG = 1.11 + XTI = 0.5358 + CJE = 2.066E-10 + VJE = 0.6823 + MJE = 0.334 + TF = 3E-09 + XTF = 15 + VTF = 3.5 + ITF = 0.4 + PTF = 0 + CJC = 1.81E-11 + VJC = 0.4 + MJC = 0.3616 + XCJC = 1 + TR = 2.2E-06 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.5663 .MODEL DIODE D + IS = 2.177E-13 + N = 1.008 + BV = 1000 + IBV = 0.001 + RS = 897.1 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *