********************************************************** * * PBHV8515QA * * Nexperia * * High voltage NPN bipolar Transistor * IC = 500 mA * VCEO = 150 V * hFE = typ. 205 @ 10V/100mA * * * * * Package pinning does not match Spice model pinning! * Package: SOT 1215 * * Package Pin 1 : Base * Package Pin 2 : Emitter * Package Pin 3/4: Collector * * * Extraction date (week/year): 37/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8515QA 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 6.756E-014 + NF = 0.983 + ISE = 1.093E-015 + NE = 1.195 + BF = 245 + IKF = 0.09355 + VAF = 13.34 + NR = 0.9846 + ISC = 8.745E-016 + NC = 1.632 + BR = 26 + IKR = 1.085 + VAR = 64.27 + RB = 23 + IRB = 0.00025 + RBM = 2.7 + RE = 0.06321 + RC = 0.07608 + XTB = 1.164 + EG = 1.11 + XTI = 1.465 + CJE = 1.416E-010 + VJE = 0.6912 + MJE = 0.3333 + TF = 1E-009 + XTF = 80 + VTF = 2.466 + ITF = 0.5434 + PTF = 0 + CJC = 1.286E-011 + VJC = 0.7309 + MJC = 0.4831 + XCJC = 1 + TR = 2.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 1.378E-013 + N = 1.056 + BV = 1000 + IBV = 0.001 + RS = 219.8 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *