*********************************************************** * * PBHV8215Z * * Nexperia * * High voltage (BISS) NPN Transistor * IC = 2 A * VCEO = 150 V * hFE = 100 - 250 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 34/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8215Z 1 2 3 Q1 1 2 3 PBHV8215Z D1 2 1 DIODE * .MODEL PBHV8215Z NPN + IS = 8.33E-013 + NF = 0.9923 + ISE = 1.587E-014 + NE = 1.407 + BF = 256.4 + IKF = 0.38 + VAF = 5.7 + NR = 0.9929 + ISC = 5.464E-014 + NC = 1.217 + BR = 55.31 + IKR = 2 + VAR = 75 + RB = 5.3 + IRB = 0.00105 + RBM = 1.12 + RE = 0.03768 + RC = 0.02356 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.166E-010 + VJE = 0.6711 + MJE = 0.3415 + TF = 1.25E-009 + XTF = 70 + VTF = 30 + ITF = 2 + PTF = 0 + CJC = 7.777E-011 + VJC = 0.4732 + MJC = 0.4065 + XCJC = 1 + TR = 5.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 5.797E-014 + N = 1.012 + BV = 1000 + IBV = 0.001 + RS = 330.7 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *