*********************************************************** * * PBHV8140Z * * Nexperia * * High voltage (BISS) NPN Transistor * IC = 1 A * VCEO = 400 V * hFE = min. 100 typ. 155 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 32/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8140Z 1 2 3 Q1 1 2 3 PBHV8140Z D1 2 1 DIODE * .MODEL PBHV8140Z NPN + IS = 4.462E-013 + NF = 0.9921 + ISE = 3.216E-014 + NE = 1.376 + BF = 150 + IKF = 0.08 + VAF = 22 + NR = 0.9956 + ISC = 3.281E-013 + NC = 1.217 + BR = 18 + IKR = 1.15 + VAR = 65 + RB = 5.5 + IRB = 0.00045 + RBM = 0.91 + RE = 0.02888 + RC = 0.041 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.016E-010 + VJE = 0.6774 + MJE = 0.3313 + TF = 8E-010 + XTF = 15 + VTF = 5 + ITF = 0.1 + PTF = 0 + CJC = 5.387E-011 + VJC = 0.3496 + MJC = 0.3854 + XCJC = 1 + TR = 4E-006 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .MODEL DIODE D + IS = 5.462E-013 + N = 0.9823 + BV = 1000 + IBV = 0.001 + RS = 369.8 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *