*********************************************************** * * PBHV8118T * * Nexperia * * High voltage (BISS) NPN Transistor * IC = 1 A * VCEO = 180 V * hFE = 250 @ 10V/50 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 25/2011 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBHV8118T 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN NPN + IS = 1.294E-013 + NF = 0.9616 + ISE = 1.809E-014 + NE = 1.641 + BF = 249.9 + IKF = 0.06665 + VAF = 15.31 + NR = 0.9646 + ISC = 4.535E-014 + NC = 1.217 + BR = 28.41 + IKR = 1.493 + VAR = 68.29 + RB = 19 + IRB = 0.00037 + RBM = 2.2 + RE = 0.04652 + RC = 0.05903 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.784E-010 + VJE = 0.679 + MJE = 0.3426 + TF = 1.5E-009 + XTF = 40 + VTF = 5 + ITF = 1.7 + PTF = 0 + CJC = 2.407E-011 + VJC = 0.1792 + MJC = 0.3 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.79 .ENDS *