********************************************************** * * PBHV8115TLH * * Nexperia * * High voltage BISS-transistor NPN * IC = 1 A * VCEO = 150 V * hFE = 70 - 300 @ 10V/50mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 49/2017 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBHV8115TLH 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 4.4E-014 + NF = 0.9801 + ISE = 4.436E-015 + NE = 1.338 + BF = 135 + IKF = 0.1808 + VAF = 11.39 + NR = 0.9794 + ISC = 1.241E-015 + NC = 1.632 + BR = 29.79 + IKR = 0.7705 + VAR = 64.27 + RB = 12 + IRB = 0.00065 + RBM = 2.75 + RE = 0.1057 + RC = 0.1779 + XTB = 1.021 + EG = 1.11 + XTI = 6.804 + CJE = 2.19E-010 + VJE = 0.6881 + MJE = 0.3325 + TF = 1.8E-009 + XTF = 20 + VTF = 5 + ITF = 1.7 + PTF = 0 + CJC = 2.471E-011 + VJC = 0.4195 + MJC = 0.3714 + XCJC = 1 + TR = 2.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 1.854E-014 + N = 0.9958 + BV = 1000 + IBV = 0.001 + RS = 756.2 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *