********************************************************** * * PBHV3160Z * * Nexperia * * High voltage (BISS) PNP Transistor * IC = 0,1 A * VCEO = 600 V * hFE = typ. 130@ 10V/10mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 02/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * .SUBCKT PBHV3160Z 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .MODEL MAIN PNP + IS = 2.239E-014 + NF = 0.9917 + ISE = 1.963E-014 + NE = 1.5 + BF = 95 + IKF = 0.00377 + VAF = 47.64 + NR = 1.005 + ISC = 5.582E-015 + NC = 1.183 + BR = 1.4 + IKR = 0.2133 + VAR = 234.4 + RB = 38 + IRB = 5E-005 + RBM = 3.66 + RE = 0.004573 + RC = 0.3995 + XTB = 1.183 + EG = 1.11 + XTI = 0.4037 + CJE = 9.769E-011 + VJE = 0.6816 + MJE = 0.3206 + TF = 2.665E-009 + XTF = 700 + VTF = 1.991 + ITF = 0.5272 + PTF = 0 + CJC = 3.476E-011 + VJC = 0.17 + MJC = 0.1888 + XCJC = 1 + TR = 1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7663 .MODEL DIODE D + IS = 1.117E-012 + N = 1.024 + BV = 1000 + IBV = 0.001 + RS = 126.5 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *