*********************************************************** * * NZX8V2A * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 0,7µA @ VR = 5V * VZmax = 8,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX8V2A 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.406E-14 + N = 1.132 + BV = 7.9 + IBV = 0.005 + RS = 0.3243 + CJO = 6.068E-11 + VJ = 0.6413 + M = 0.3427 + FC = 0.5 .MODEL DIODE2 D + IS = 1.047E-12 + N = 1.354 + RS = 10 .ENDS *