* ******************************************* * *NZX7V5D * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 1ľA @ VR = 5V *IZSM = @ tp = *VZmax = 7,7V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX7V5D 1 2 * *The diode D2 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 8.87E-16 + N = 1.017 + BV = 7.7 + IBV = 0.005 + RS = 0.3243 + CJO = 6.763E-11 + VJ = 0.8564 + M = 0.3689 + FC = 0.5 .MODEL DIODE2 D + IS = 5.37E-13 + N = 1.417 + RS = 10 .ENDS *