*********************************************************** * * NZX6V8C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 2µA @ VR = 4V * VZmax = 7V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX6V8C 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 8.87E-16 + N = 1.017 + BV = 6.89 + IBV = 0.005 + RS = 0.3243 + CJO = 7.95E-11 + VJ = 0.9483 + M = 0.3978 + FC = 0.5 .MODEL DIODE2 D + IS = 3.648E-13 + N = 1.368 + RS = 10 .ENDS *