*********************************************************** * * NZX6V2B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 3µA @ VR = 4V * VZmax = 6,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX6V2B 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 8.87E-16 + N = 1.011 + BV = 5.96 + IBV = 0.005 + RS = 0.3243 + CJO = 1.017E-10 + VJ = 0.8462 + M = 0.3837 + FC = 0.5 .MODEL DIODE2 D + IS = 1.714E-12 + N = 1.482 + RS = 10 .ENDS *