* ******************************************* * *NZX5V6A * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 1ľA @ VR = 2V *IZSM = @ tp = *VZmax = 5,5V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX5V6A 1 2 * *The diode D2 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 7.261E-15 + N = 1.094 + BV = 5.37 + IBV = 0.005 + RS = 0.2203 + CJO = 1.212E-10 + VJ = 0.7767 + M = 0.3613 + FC = 0.5 .MODEL DIODE2 D + IS = 1.714E-12 + N = 1.521 + RS = 10 .ENDS *