*********************************************************** * * NZX5V1C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 2µA @ VR = 2V * VZmax = 5,2V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX5V1C 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.069E-014 + N = 1.113 + BV = 5.1 + IBV = 0.005 + RS = 0.2203 + CJO = 1.294E-010 + VJ = 0.8604 + M = 0.3672 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5.37E-013 + N = 1.482 + RS = 300 .ENDS *