*********************************************************** * * NZX3V3C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 5µA @ VR = 1V * VZmax = 3,5V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX3V3C 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.574E-14 + N = 1.113 + BV = 3.4 + IBV = 0.005 + RS = 0.3243 + CJO = 1.759E-10 + VJ = 0.7677 + M = 0.3415 + FC = 0.5 .MODEL DIODE2 D + IS = 1.33E-10 + N = 1.74 + RS = 10 .ENDS *