*********************************************************** * * NZX36C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 25,2V * VZmax = 38,0V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX36C 1 2 R1 1 2 1.288E+11 D1 1 2 NZX36C * .MODEL NZX36C D + IS = 1.245E-11 + N = 1.482 + BV = 37.07 + IBV = 0.002 + RS = 0.2203 + CJO = 1.404E-11 + VJ = 0.6388 + M = 0.3563 .ENDS *