*********************************************************** * * NZX33C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 23,1V * VZmax = 34,5V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX33C 1 2 R1 1 2 2.9E+11 D1 1 2 NZX33C * .MODEL NZX33C D + IS = 8.453E-12 + N = 1.461 + BV = 33.79 + IBV = 0.002 + RS = 0.2138 + CJO = 1.461E-11 + VJ = 0.7506 + M = 0.4022 .ENDS *