*********************************************************** * * NZX30A * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 21V * VZmax = 29,6V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX30A 1 2 R1 1 2 3.491E+11 D1 1 2 NZX30A * .MODEL NZX30A D + IS = 5.741E-12 + N = 1.432 + BV = 29.09 + IBV = 0.002 + RS = 0.3802 + CJO = 1.632E-11 + VJ = 0.6388 + M = 0.3501 .ENDS *