* ******************************************* * *NZX2V7B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 20ľA @ VR = 1V *IZSM = @ tp = *VZmax = 2,8V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX2V7B 1 2 * *The diode D2 does not reflect *a physical device but improves *only modeling in the reverse *mode of operation. * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.926E-15 + N = 1.011 + BV = 2.67 + IBV = 0.005 + RS = 0.4775 + CJO = 2.029E-10 + VJ = 0.8462 + M = 0.3468 + FC = 0.5 .MODEL DIODE2 D + IS = 9.661E-10 + N = 2.948 + RS = 10 .ENDS *