*********************************************************** * * NZX2V4A * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50µA @ VR = 1V * VZmax = 2,5V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX2V4A 1 2 D1 2 1 DIODE1 D2 2 1 DIODE2 * .MODEL DIODE1 D + IS = 1.574E-14 + N = 1.094 + BV = 2.4 + IBV = 0.005 + RS = 0.4775 + CJO = 2.151E-10 + VJ = 1.622 + M = 0.5654 + FC = 0.5 .MODEL DIODE2 D + IS = 2.884E-10 + N = 2.461 + RS = 10 .ENDS *