*********************************************************** * * NZX27C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 18,9V * VZmax = 28,6V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX27C 1 2 R1 1 2 1.19E+11 D1 1 2 NZX27C * .MODEL NZX27C D + IS = 1.832E-11 + N = 1.511 + BV = 27.92 + IBV = 0.002 + RS = 0.3162 + CJO = 1.691E-11 + VJ = 0.627 + M = 0.3472 .ENDS *