*********************************************************** * * NZX27B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 18,9V * VZmax = 27,6V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX27B 1 2 R1 1 2 1.19E+11 D1 1 2 NZX27B * .MODEL NZX27B D + IS = 1.832E-11 + N = 1.525 + BV = 26.86 + IBV = 0.002 + RS = 0.1479 + CJO = 1.738E-11 + VJ = 0.6447 + M = 0.3494 .ENDS *