*********************************************************** * * NZX22A * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 15,4V * VZmax = 21,9V @ IZ = 2mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX22A 1 2 R1 1 2 2.4E+11 D1 1 2 NZX22A * .MODEL NZX22A D + IS = 8.453E-12 + N = 1.461 + BV = 21.68 + IBV = 0.002 + RS = 0.1778 + CJO = 2.028E-11 + VJ = 0.6536 + M = 0.3453 .ENDS *