*********************************************************** * * NZX18C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 12,6V * VZmax = 19,0V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX18C 1 2 R1 1 2 2E+11 D1 1 2 NZX18C * .MODEL NZX18C D + IS = 7.652E-12 + N = 1.461 + BV = 18.24 + IBV = 0.005 + RS = 0.2138 + CJO = 2.386E-11 + VJ = 0.5359 + M = 0.3173 .ENDS *