*********************************************************** * * NZX18B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 12,6V * VZmax = 18,3V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX18B 1 2 R1 1 2 3.18E+11 D1 1 2 NZX18B * .MODEL NZX18B D + IS = 2.649E-12 + N = 1.384 + BV = 17.9 + IBV = 3.589E-6 + RS = 0.3162 + CJO = 2.359E-11 + VJ = 0.5864 + M = 0.3265 .ENDS *