*********************************************************** * * NZX16C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 11,2V * VZmax = 17,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX16C 1 2 R1 1 2 9.82E+11 D1 1 2 NZX16C * .MODEL NZX16C D + IS = 3.899E-12 + N = 1.425 + BV = 16.69 + IBV = 0.005 + RS = 0.3162 + CJO = 2.581E-11 + VJ = 0.5575 + M = 0.3229 .ENDS *