* ******************************************* * *NZX16B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,05ľA @ VR = 11,2V *IZSM = @ tp = *VZmax = 16,5V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX16B 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 2.1E+11 D1 1 2 NZX16B * .MODEL NZX16B D + IS = 7.983E-12 + N = 1.461 + BV = 15.93 + IBV = 0.005 + RS = 0.257 + CJO = 2.687E-11 + VJ = 0.5483 + M = 0.3211 .ENDS *