*********************************************************** * * NZX15B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 10,5V * VZmax = 15,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX15B 1 2 R1 1 2 1.52E+12 D1 1 2 NZX15B * .MODEL NZX15B D + IS = 2.649E-12 + N = 1.372 + BV = 14.71 + IBV = 0.005 + RS = 0.3802 + CJO = 2.94E-11 + VJ = 0.5423 + M = 0.3211 .ENDS *