* ******************************************* * *NZX15B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,05ľA @ VR = 10,5V *IZSM = @ tp = *VZmax = 15,1V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX15B 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1.52E+12 D1 1 2 NZX15B * .MODEL NZX15B D + IS = 2.649E-12 + N = 1.372 + BV = 14.71 + IBV = 0.005 + RS = 0.3802 + CJO = 2.94E-11 + VJ = 0.5423 + M = 0.3211 .ENDS *