*********************************************************** * * NZX14C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 9,8V * VZmax = 14,3V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX14C 1 2 R1 1 2 5.97E+12 D1 1 2 NZX14C * .MODEL NZX14C D + IS = 7.107E-13 + N = 1.289 + BV = 13.99 + IBV = 0.005 + RS = 0.5634 + CJO = 3.093E-11 + VJ = 0.5264 + M = 0.3191 .ENDS *