*********************************************************** * * NZX14A * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 50nA @ VR = 9,8V * VZmax = 13,7V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX14A 1 2 R1 1 2 3.42E+12 D1 1 2 NZX14A * .MODEL NZX14A D + IS = 9.268E-13 + N = 1.323 + BV = 13.42 + IBV = 0.005 + RS = 0.2924 + CJO = 3.236E-11 + VJ = 0.5066 + M = 0.3155 .ENDS *