*********************************************************** * * NZX13C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 0,1µA @ VR = 8V * VZmax = 13,4V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX13C 1 2 R1 1 2 5E+10 D1 1 2 NZX13C * .MODEL NZX13C D + IS = 2.222E-12 + N = 1.384 + BV = 13.24 + IBV = 0.005 + RS = 0.3802 + CJO = 3.275E-11 + VJ = 0.5184 + M = 0.3159 .ENDS *