*********************************************************** * * NZX13B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 0,1µA @ VR = 8V * VZmax = 13,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX13B 1 2 R1 1 2 2.222E+12 D1 1 2 NZX13B * .MODEL NZX13B D + IS = 1.154E-12 + N = 1.335 + BV = 12.86 + IBV = 0.005 + RS = 0.3162 + CJO = 3.37E-11 + VJ = 0.53 + M = 0.3183 .ENDS *