*********************************************************** * * NZX12B * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 0,1µA @ VR = 8V * VZmax = 12,1V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX12B 1 2 R1 1 2 1E+12 D1 1 2 NZX12B * .MODEL NZX12B D + IS = 9.268E-13 + N = 1.317 + BV = 11.75 + IBV = 0.005 + RS = 0.3243 + CJO = 3.661E-11 + VJ = 0.4675 + M = 0.3026 .ENDS *