* ******************************************* * *NZX12B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,1ľA @ VR = 8V *IZSM = @ tp = *VZmax = 12,1V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD27 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZX12B 1 2 * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * R1 1 2 1E+12 D1 1 2 NZX12B * .MODEL NZX12B D + IS = 9.268E-13 + N = 1.317 + BV = 11.75 + IBV = 0.005 + RS = 0.3243 + CJO = 3.661E-11 + VJ = 0.4675 + M = 0.3026 .ENDS *