*********************************************************** * * NZX10C * * Nexperia * * Single Zener diodes * VFmax = 1,5V @ IF = 200mA * IRmax = 0,2µA @ VR = 7V * VZmax = 10,3V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD27 (SC-40) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZX10C 1 2 R1 1 2 5.636E+11 D1 1 2 NZX10C * .MODEL NZX10C D + IS = 1.228E-12 + N = 1.335 + BV = 10.02 + IBV = 0.005 + RS = 0.455 + CJO = 4.57E-11 + VJ = 0.4843 + M = 0.3156 .ENDS *