* ******************************************* * *NZH9V1B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,5ľA @ VR = 6V *IZSM = @ tp = *VZmax = 9,23V @ IZ = 20mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZH9V1B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=49.094E-12 + M=.33781 + VJ=.69176 + ISR=53.426E-12 + BV=9.2329 + IBV=1.0062 + TT=2.7700E-6 .ENDS *