*********************************************************** * * NZH8V2B * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 5V * VZmax = 8,36V @ IZ = 20mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH8V2B 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=54.185E-12 + M=.33443 + VJ=.66823 + ISR=146.75E-12 + BV=8.3329 + IBV=1.0062 + TT=2.7700E-6 .ENDS *