*********************************************************** * * NZH5V6B * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 5µA @ VR = 2,5V * VZmax = 5,73V @ IZ = 20mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT NZH5V6B 1 2 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 1.04 + BV = 5.61 + IBV = 0.02 + RS = 0.35 + CJO = 1.035E-010 + VJ = 0.78 + M = 0.36 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-013 + N = 2.3 + RS = 300 .ENDS *