* ******************************************* * *NZH3V6B * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 5ľA @ VR = 1V *IZSM = @ tp = *VZmax = 3,78V @ IZ = 20mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZH3V6B 1 2 * *The diode2 does not reflect a physical device but *improves only modeling in the reverse *mode of operation. * D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 8E-015 + N = 1.1 + BV = 2.93 + IBV = 0.02 + RS = 0.6 + CJO = 1.88E-010 + VJ = 0.63 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-010 + N = 2 + RS = 100 .ENDS *