*********************************************************** * * NZH30C * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 40nA @ VR = 23V * VZmax = 31,5V @ IZ = 5mA * * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .SUBCKT NZH30C 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=17.398E-12 + M=.33936 + VJ=.65046 + ISR=47.874E-12 + BV=30.138 + IBV=.44378 + TT=2.5247E-6 .ENDS *