* ******************************************* * *NZH27C * *NXP Semiconductors * *Single Zener diode * * * * * * *IR = 0,04ľA @ VR = 21V *IZSM = @ tp = *VZmax = 26,95V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT NZH27C 1 2 D1 1 2 + DIODE1 .MODEL DIODE1 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=18.788E-12 + M=.33528 + VJ=.64221 + ISR=48.736E-12 + BV=27.143 + IBV=.52819 + TT=2.5247E-6 .ENDS *